Accessories, sensors, Process con. adapter
060G2502
Process con. adapter, Parts included: Clamp 1½" G1, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Process con. adapter, Parts included: Clamp 1½" G1, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Gross weight | 0.156 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.109 Liter |
EAN | 5702423092376 |
Gross weight | 0.156 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.109 Liter |
EAN | 5702423092376 |
CE evaluated | Yes |
Connection size [in] | 1 1/2 in |
Connection standard | ISO 2852 |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Clamp 1½" G1 |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | MBS 4510 |
CE evaluated | Yes |
Connection size [in] | 1 1/2 in |
Connection standard | ISO 2852 |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Clamp 1½" G1 |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | MBS 4510 |