Pressure switch, KP7EW

060-530466

Regulation range [bar] Pe: 8 - 32, Differential [bar]: 4 - 10, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 32

Product details

Gross weight 0.428 Kilogram
Net weight 0.385 Kilogram
Volume 1.281 Liter
EAN 5702428036900

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -4 °F
Application note Not applicable for liquid line
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating Ci max: 0,5 nF
Ii max: 0,1 A
Li max: 0,2 uH
Pi max: 1 W
Ui max: 30 V
Contain batteries No
Differential [bar] [max] 10 bar
Differential [bar] [min] 4 bar
Differential [psi] [max] 145 psi
Differential [psi] [min] 58 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP44
Enclosure rating Nema (~) 2
EU RoHS compliance Yes
EU RoHS exemption clause No
EX Sales text -20C<ta<+60C
II 3G Ex ic IIB T6 Gc
Fluid Group 1
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 35 bar
Max. test pressure [psig] 510 psig
Max. Working Pressure [bar] 32 bar
Max. Working Pressure [psig] 464 psig
Oil free refrigerants R1234ze(E)
R516A
Packing format Multi pack
PED category IV
Pressure connection size 1/4
Pressure connection standard EN 1254-1
Pressure connection type Solder, ODF
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R170
R290
R444B
R454A
R454C
R455A
R516A
R600
R600a
Regulation range [bar] Pe [max] 32 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [psig] Pe [max] 464 psig
Regulation range [psig] Pe [min] 116 psig
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
Serviceable No
Type KP7EW
UL approved refrigerants R516A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality