Presostato, KPI36

060-118966

Rango regulación [bar] Pe: 4 - 12, Diferencial [bar]: 0.5 - 1.6, Función rearme: Auto, Tipo de conixión de Presión: G, Tamaño conexión Presión: 1/4, Grado de protección de la carcasa: IP30, Presión de trabajo máx. [bar]: 18

Product details

Gross weight 0.35 Kilogram
Net weight 0.313 Kilogram
Volume 0.57 Liter
EAN 5702423146703

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
CMIM
EAC
LLC CDC EURO-TYSK
LVD
PZH
RINA
RoHS China
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR=36 A, 240 V
LR=48 A, 120 V
Contain batteries No
Differential [bar] [max] 1.6 bar
Differential [bar] [min] 0.5 bar
Differential [psi] [max] 23 psi
Differential [psi] [min] 7 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Out of scope
Identical product 060-119666
In scope of WEEE Yes
Max. test pressure [bar] Pe 18 bar
Max. test pressure [psig] 261 psig
Max. Working Pressure [bar] 18 bar
Max. Working Pressure [psig] 261 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 36 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 12 bar
Regulation range [bar] Pe [min] 4 bar
Regulation range [psig] Pe [max] 174 psig
Regulation range [psig] Pe [min] 58 psig
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
Serviceable No
Type KPI36
UL approval file name E31024
UL evaluated Yes

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality