Solenoid coil, BC024D, DIN Spade, Multi pack
042N7453
This product is not available in this store. Please contact your local Customer Service Center.
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Gross weight | 0.254 Kilogram |
Net weight | 0.234 Kilogram |
Volume | 0.198 Liter |
EAN | 5702423030415 |
Gross weight | 0.254 Kilogram |
Net weight | 0.234 Kilogram |
Volume | 0.198 Liter |
EAN | 5702423030415 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Nut and snap |
Colour | Blue |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption [W] DC | 10.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Serviceable | No |
Spare part number | 042N7453 |
Supply voltage [V] DC | 24 V |
Type | BC024D |
Type designation | BC024D |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Nut and snap |
Colour | Blue |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption [W] DC | 10.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Serviceable | No |
Spare part number | 042N7453 |
Supply voltage [V] DC | 24 V |
Type | BC024D |
Type designation | BC024D |