Elec. expansion valve coil, ETS 5M
034G3808
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-6, Cable length [m]: 2.700
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-6, Cable length [m]: 2.700
Gross weight | 0.134 Kilogram |
Net weight | 0.105 Kilogram |
Volume | 0.495 Liter |
EAN | 5702428680615 |
Gross weight | 0.134 Kilogram |
Net weight | 0.105 Kilogram |
Volume | 0.495 Liter |
EAN | 5702428680615 |
Cable length [in] | 106.3 in |
Cable length [m] | 2.7 m |
China RoHS compliance | Yes |
Class of Insulation | B |
Coil resistance [Ohm] | 50 |
Compatible Danfoss controllers | EIM 336 |
Current range [A] | 0.24 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 5M |
Power consumption [W] | 4.1 W |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 5M |
UK RoHS compliance | Out of scope |
Used for product | ETS 5M |
Cable length [in] | 106.3 in |
Cable length [m] | 2.7 m |
China RoHS compliance | Yes |
Class of Insulation | B |
Coil resistance [Ohm] | 50 |
Compatible Danfoss controllers | EIM 336 |
Current range [A] | 0.24 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 5M |
Power consumption [W] | 4.1 W |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 5M |
UK RoHS compliance | Out of scope |
Used for product | ETS 5M |