Connector, CTM Low pressure valve; CTM Liquid valve

032F9115

Connector, Used for product: CTM Low pressure valve; CTM Liquid valve

Product details

Gross weight 0.162 Kilogram
Net weight 0.129 Kilogram
Volume 0.653 Liter
EAN 5702428534246

 

China RoHS compliance Out of scope
Conn. size for brazing [in] 1/2 in
Conn. size for welding [in] 5/8 in
Conn. type for brazing ODF
Connectors standard EN 10220
Contain batteries No
EU RoHS compliance Out of scope
Material Spec. Stainless steel
Packing format Multi pack
Parts included 1x o-ring
Product group Multi ejector spare parts
Product Name Description Connector
Quantity per packing format 6 pc
Type Spare part
Used for product CTM Liquid valve
CTM Low pressure valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality