Spare part, CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve
032F9114
Product Type: Spare part, Used for product: CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve, O-ring
Product Type: Spare part, Used for product: CTM Low pressure valve; CTM Combi valve; CTM High pressure valve; CTM Liquid valve, O-ring
Gross weight | 0.04 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.653 Liter |
EAN | 5702428534253 |
Gross weight | 0.04 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.653 Liter |
EAN | 5702428534253 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. |
CR NBR |
Packing format | Multi pack |
Parts included |
2x2 o-rings for strainer 6x3 o-rings for ejector |
Product group | Multi ejector spare parts |
Product Name Description | O-ring |
Quantity per packing format | 12 pc |
Type | Spare part |
Used for product |
CTM Combi valve CTM High pressure valve CTM Liquid valve CTM Low pressure valve |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. |
CR NBR |
Packing format | Multi pack |
Parts included |
2x2 o-rings for strainer 6x3 o-rings for ejector |
Product group | Multi ejector spare parts |
Product Name Description | O-ring |
Quantity per packing format | 12 pc |
Type | Spare part |
Used for product |
CTM Combi valve CTM High pressure valve CTM Liquid valve CTM Low pressure valve |