Solenoid valve, EVL 2s, Function: NC
032F8804
Kv value [m³/h]: 0.12, Body material: Brass, Direction: Straightway, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Packing format: Industrial pack, Quantity per packing format: 54