Hago Oil Nozzles, B-Solid, 1 gal/h, 60 °, Solid
030G6420
This product is not available in this store. Please contact your local Customer Service Center.
NOZZLE 1.00 GPH 60° B
NOZZLE 1.00 GPH 60° B
Bruttovikt | 0.028 Kilogram |
Nettovikt | 0.025 Kilogram |
Volym | 0.019 Liter |
EAN | 5702425193675 |
Bruttovikt | 0.028 Kilogram |
Nettovikt | 0.025 Kilogram |
Volym | 0.019 Liter |
EAN | 5702425193675 |
Approval |
CE UL |
Branded | Hago |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Definitionspunkt [Kg/h] | 100 psi, 35 SSU, densitet 0,825 vid 60 °F |
Description | NOZZLE 1.00 GPH 60° B |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter type | P-Sinter |
Filterkvalitet [µm] | 30-40 |
Förpackningsformat | Singelpack |
Kapacitet [USgal/h] | 1 gal/h |
Label product | Yes |
Material type | Steel |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
Spray angle [°] | 60 ° |
Spray pattern | Solid |
Type | B-Solid |
UL evaluated | Yes |
Approval |
CE UL |
Branded | Hago |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Definitionspunkt [Kg/h] | 100 psi, 35 SSU, densitet 0,825 vid 60 °F |
Description | NOZZLE 1.00 GPH 60° B |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter type | P-Sinter |
Filterkvalitet [µm] | 30-40 |
Förpackningsformat | Singelpack |
Kapacitet [USgal/h] | 1 gal/h |
Label product | Yes |
Material type | Steel |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
Spray angle [°] | 60 ° |
Spray pattern | Solid |
Type | B-Solid |
UL evaluated | Yes |