Actuator, ICAD 600B
027H0487
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Display; RS485
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Display; RS485
Gross weight | 2.03 Kilogram |
Net weight | 1.65 Kilogram |
Volume | 7.27 Liter |
EAN | 5715162513637 |
Gross weight | 2.03 Kilogram |
Net weight | 1.65 Kilogram |
Volume | 7.27 Liter |
EAN | 5715162513637 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -22 °F |
Analog input current opt. [mA] [max] | 20 mA |
Analog input current opt. [mA] [min] | 4 mA |
Analog input Volt opt. [V] d.c [max] | 10 V |
Analog input Volt opt. [V] d.c [min] | 2 V |
Analog output options [mA] [max] | 20 mA |
Analog output options [mA] [min] | 4 mA |
Approval |
CE FCC UL |
CE evaluated | Yes |
Communication type |
Display RS485 |
Dig. Output-Ext supply [V] d.c [max] | 24 V |
Dig. Output-Ext supply [V] d.c [min] | 5 V |
Digital Output-Load [Ohm] | 60 |
Digital Output-Max Load [mA] | 50 mA |
Digital outputs (DO) [pc] | 3 pc |
Display type | OLED |
Electrical connector | M12 |
Enclosure rating IP | IP67 |
Enclosure rating Nema (~) | 6 |
Function | Digital output |
In scope of WEEE and contain batteries | No |
Load Analog input Current[Ohm] | 250 |
Load Analog input Voltage[Ohm] | 10000 |
Load Analog output max [Ohm] | 500 |
Output configuration | Open drain |
Packing format | Single pack |
Parts Program name | ICM |
Power supply | Class 2 |
Product accessories | ICAD accessories |
Product description | Electric Actuator |
Product group | Press. and temp. regul. valves |
Product Name Description | Actuator |
Product version | 01 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2789d824-75ef-41cc-b8f1-a0660fc7966e |
SCIP dossier product name | ICAD xxxB |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage load [A] | 1.2 A |
Supply voltage tolerance [%] [max] | 10 % |
Supply voltage tolerance [%] [min] | -15 % |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICAD 600B |
UL evaluated | Yes |
Used for product |
ICM 20 ICM 25 ICM 32 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -22 °F |
Analog input current opt. [mA] [max] | 20 mA |
Analog input current opt. [mA] [min] | 4 mA |
Analog input Volt opt. [V] d.c [max] | 10 V |
Analog input Volt opt. [V] d.c [min] | 2 V |
Analog output options [mA] [max] | 20 mA |
Analog output options [mA] [min] | 4 mA |
Approval |
CE FCC UL |
CE evaluated | Yes |
Communication type |
Display RS485 |
Dig. Output-Ext supply [V] d.c [max] | 24 V |
Dig. Output-Ext supply [V] d.c [min] | 5 V |
Digital Output-Load [Ohm] | 60 |
Digital Output-Max Load [mA] | 50 mA |
Digital outputs (DO) [pc] | 3 pc |
Display type | OLED |
Electrical connector | M12 |
Enclosure rating IP | IP67 |
Enclosure rating Nema (~) | 6 |
Function | Digital output |
In scope of WEEE and contain batteries | No |
Load Analog input Current[Ohm] | 250 |
Load Analog input Voltage[Ohm] | 10000 |
Load Analog output max [Ohm] | 500 |
Output configuration | Open drain |
Packing format | Single pack |
Parts Program name | ICM |
Power supply | Class 2 |
Product accessories | ICAD accessories |
Product description | Electric Actuator |
Product group | Press. and temp. regul. valves |
Product Name Description | Actuator |
Product version | 01 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2789d824-75ef-41cc-b8f1-a0660fc7966e |
SCIP dossier product name | ICAD xxxB |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage load [A] | 1.2 A |
Supply voltage tolerance [%] [max] | 10 % |
Supply voltage tolerance [%] [min] | -15 % |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICAD 600B |
UL evaluated | Yes |
Used for product |
ICM 20 ICM 25 ICM 32 |