Differential pressure switch, RT263AL
017D004566
Diff.press.setting range [bar]: 0.1 - 1, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7
Diff.press.setting range [bar]: 0.1 - 1, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7
Gross weight | 1.406 Kilogram |
Net weight | 1.118 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042741 |
Gross weight | 1.406 Kilogram |
Net weight | 1.118 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042741 |
Alarm Signal | Falling |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.05 bar |
Contact function | SPDT (neutral zone) |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 1 bar |
Diff.press.setting range [bar] [min] | 0.1 bar |
Diff.press.setting range [MPa] [max] | 0.1 MPa |
Diff.press.setting range [MPa] [min] | 0.01 MPa |
Diff.press.setting range [psi] [max] | 14.5 psi |
Diff.press.setting range [psi] [min] | 1.5 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 0.8 bar |
Factory setting [MPa] | 0.08 MPa |
Factory setting [psig] | 11 psig |
In scope of WEEE | Yes |
Max. neutral zone [bar] | 0.23 bar |
Max. test pressure [bar] Pe | 8 bar |
Max. test pressure [psig] | 116 psig |
Max. Working Pressure [bar] | 7 bar |
Max. Working Pressure [psig] | 101 psig |
Operat. range LP side [bar] Pe [max] | 6 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 87 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Weld nipple d6.5/D10mm |
Pressure connection size | 3/8 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] Pe [max] | 6 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP dossier product name | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Type | RT263AL |
Alarm Signal | Falling |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.05 bar |
Contact function | SPDT (neutral zone) |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 1 bar |
Diff.press.setting range [bar] [min] | 0.1 bar |
Diff.press.setting range [MPa] [max] | 0.1 MPa |
Diff.press.setting range [MPa] [min] | 0.01 MPa |
Diff.press.setting range [psi] [max] | 14.5 psi |
Diff.press.setting range [psi] [min] | 1.5 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 0.8 bar |
Factory setting [MPa] | 0.08 MPa |
Factory setting [psig] | 11 psig |
In scope of WEEE | Yes |
Max. neutral zone [bar] | 0.23 bar |
Max. test pressure [bar] Pe | 8 bar |
Max. test pressure [psig] | 116 psig |
Max. Working Pressure [bar] | 7 bar |
Max. Working Pressure [psig] | 101 psig |
Operat. range LP side [bar] Pe [max] | 6 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 87 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Weld nipple d6.5/D10mm |
Pressure connection size | 3/8 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] Pe [max] | 6 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP dossier product name | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Type | RT263AL |