Compression fittings, DN 25, G 1 1/4 A
013U0140
This product is not available in this store. Please contact your local Customer Service Center.
Comp. fittings for VMT DN25 fi 28x1
Comp. fittings for VMT DN25 fi 28x1
Gross weight | 0.223 Kilogram |
Net weight | 0.204 Kilogram |
Volume | 0.324 Liter |
EAN | 5702420111612 |
Gross weight | 0.223 Kilogram |
Net weight | 0.204 Kilogram |
Volume | 0.324 Liter |
EAN | 5702420111612 |
Connection size | G 1 1/4 A |
Connection types | Internal thread |
Contain batteries | No |
Description | Comp. fittings for VMT DN25 fi 28x1 |
Diameter [mm] | 25 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valve size | DN 25 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 10 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Compression fittings |
Connection size | G 1 1/4 A |
Connection types | Internal thread |
Contain batteries | No |
Description | Comp. fittings for VMT DN25 fi 28x1 |
Diameter [mm] | 25 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valve size | DN 25 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 10 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Compression fittings |