Compression fittings, DN 20, G 1 A
013U0135
This product is not available in this store. Please contact your local Customer Service Center.
Comp. fittings for VMT DN20 fi 22x1
Comp. fittings for VMT DN20 fi 22x1
Gross weight | 0.138 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.331 Liter |
EAN | 5702420005515 |
Gross weight | 0.138 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.331 Liter |
EAN | 5702420005515 |
Connection size | G 1 A |
Connection types | Internal thread |
Contain batteries | No |
Description | Comp. fittings for VMT DN20 fi 22x1 |
Diameter [mm] | 20 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valve size | DN 20 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 10 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Compression fittings |
Connection size | G 1 A |
Connection types | Internal thread |
Contain batteries | No |
Description | Comp. fittings for VMT DN20 fi 22x1 |
Diameter [mm] | 20 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
For valve size | DN 20 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 10 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Compression fittings |