RA-HC, DN 25, With test plugs, Internal thread
003Z3911
RA-HC DN 25, Internal thread, with test plugs, control valve
RA-HC DN 25, Internal thread, with test plugs, control valve
Gross weight | 0.606 Kilogram |
Net weight | 0.557 Kilogram |
Volume | 0.562 Liter |
EAN | 5702420117416 |
Gross weight | 0.606 Kilogram |
Net weight | 0.557 Kilogram |
Volume | 0.562 Liter |
EAN | 5702420117416 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | RA-HC DN 25, Internal thread, with test plugs, control valve |
Differential pressure range [bar] [Max] | 1 bar |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 5.5 m³/h |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test plugs | With test plugs |
Type | RA-HC |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 25 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | RA-HC DN 25, Internal thread, with test plugs, control valve |
Differential pressure range [bar] [Max] | 1 bar |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 5.5 m³/h |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test plugs | With test plugs |
Type | RA-HC |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 25 |