Approval file name |
REFRIGERANT VALVE 53R0 |
Body material |
Brass |
China RoHS compliance |
Yes |
Connection Internal/External |
Internal |
Connection size (refrigerant) |
1/4 in - 6 mm |
Connection size [in] |
1/2 |
Connection standard |
ISO 228-1 |
Connection type |
G |
Connection type (refrigerant) |
SAE flare |
Contain batteries |
No |
Control pressure range [bar] [max] |
16 bar |
Control pressure range [bar] [min] |
3.5 bar |
Cv value [gal/min] |
2.2 gal/min |
Differential pressure [bar] |
10 bar |
Differential pressure [psi] |
145 psi |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(b) 6(c) |
Kv value [m³/h] |
1.9 m³/h |
Lubricants compatibility |
Oilfree applications |
Max. test pressure [bar] Pe |
24 bar |
Max. test pressure [psig] |
348 psig |
Max. Working Pressure [bar] |
16 bar |
Max. Working Pressure [psig] |
232 psig |
Max.test press.(refrig.)[bar] |
29 bar |
Max.test press.(refrig.)[psig] |
420.6 psig |
Media |
Fresh water Neutral brine |
Medium temperature range [°C] [max] |
130 °C |
Medium temperature range [°C] [min] |
-25 °C |
Medium temperature range [°F] [max] |
266 °F |
Medium temperature range [°F] [min] |
-13 °F |
MWP (refrigerant) [bar] |
26.4 bar |
Oil free refrigerants |
R513A |
Opening configuration |
Opens on rising cond. pressure |
Orifice size [mm] |
15 mm |
Orifice size fraction [in] |
3/5 in |
Packing format |
Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group |
Water regulating valves |
Product Name Description |
Pressure operated water valve |
Quantity per packing format |
10 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A |
SCIP dossier no. |
fc3470cc-5810-44ef-89ac-d393613841da |
SCIP dossier product name |
WV Valves |
Serviceable |
Water valve spare parts |
Type |
WVFX 15 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated |
Yes |