AFA, PN 25, 1 bar - 5 bar, 80 cm², Silver
003G1009
This product is not available in this store. Please contact your local Customer Service Center.
AFA PB25 1-5 80cm2 silver
AFA PB25 1-5 80cm2 silver
Gross weight | 9.864 Kilogram |
Net weight | 9.068 Kilogram |
Volume | 25.974 Liter |
EAN | 5702421808238 |
Gross weight | 9.864 Kilogram |
Net weight | 9.068 Kilogram |
Volume | 25.974 Liter |
EAN | 5702421808238 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 80 cm² |
Body material | Steel, mat. No 1.0338, zinc plated and yellow chromate |
China RoHS compliance | Out of scope |
Colour | Silver |
Contain batteries | No |
Description | AFA PB25 1-5 80cm2 silver |
Diameter [mm] [Max] | 125 mm |
Diameter [mm] [Min] | 15 mm |
Differential pressure setting [bar] [Max] | 5 bar |
Differential pressure setting [bar] [Min] | 1 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Press. relief controller |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Bypass |
Operating pressure [bar] [Max] | 25 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure controller | Pressure relief controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Actuators - Pressure Flow |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d6136a2c-1f94-49c4-8ba7-76f280516979 |
SCIP dossier product name | AFD/A |
Setting Type | Adjustable |
Type | AFA |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 80 cm² |
Body material | Steel, mat. No 1.0338, zinc plated and yellow chromate |
China RoHS compliance | Out of scope |
Colour | Silver |
Contain batteries | No |
Description | AFA PB25 1-5 80cm2 silver |
Diameter [mm] [Max] | 125 mm |
Diameter [mm] [Min] | 15 mm |
Differential pressure setting [bar] [Max] | 5 bar |
Differential pressure setting [bar] [Min] | 1 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Press. relief controller |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Bypass |
Operating pressure [bar] [Max] | 25 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure controller | Pressure relief controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Actuators - Pressure Flow |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d6136a2c-1f94-49c4-8ba7-76f280516979 |
SCIP dossier product name | AFD/A |
Setting Type | Adjustable |
Type | AFA |