Accessories for Soft Starter

Shows 24 product(s)

175G0096

VLT® Control Panel LCP 501

The VLT® LCP 501 ensures seamless plug and play communication andcontrol of VLT® Soft Starter MCD 500. With the Control Panel VLT® LCP501 being a full function interface, everything you can do on the VLT®Soft Starter MCD 500 is possible via the LCP 501.
Language selection: English, Chinese, German, Spanish, Portuguese,French, Italian, Russian.

The VLT® LCP 501 is connected to the MCD 500 by using a 3m cable using 9pin (D-sub) plug.
o Same user interface as VLT® Soft Starter MCD500
o Plug play with MCD500
o Copy/ paste of parameters
o Multiple monitoring setup
o Door-mount kit - 3m cable
o IP65 (NEMA 12)

175G0127

MCD 600 Modbus RTU

MCD 600 Modbus RTU supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0128

MCD 600 Profibus

MCD 600 Profibus supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0129

MCD 600 Devicenet

MCD 600 Devicenet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0130

MCD 600 Modbus TCP

MCD 600 Modbus TCP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0131

MCD 600 Ethernet/IP

MCD 600 Ethernet/IP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0132

MCD 600 Profinet

MCD 600 Profinet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0133

MCD 600 Pumping Smart Card

The MCD600 Pumping Smart Card provides dedicated inputs for pressure,
depth, temperature, and flow sensors to allow protection, control, and
monitoring integration in a range of pumping applications

175G0134

MCD 600 Remote Keypad/Display

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable and an expansion card with connection
port

175G0186

MCD 600 Finger guards for 0144B-0579B

Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.

Prikaži: