VACON® NXP Air Cooled

Shows 16,359 product(s)

132H0009

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 590 Amp,IP21/NEMA1
Graphical panel
IEC61800-3, 2. enviroment
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: No board
Manual: Russian
Frame 11

Other options according to Model code

Model code: NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

132H0048

NXP00035-A5H1SSV-A1AFB20000+DPAP

NXP00035-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A5H1SSV-A1AFB20000+DPAP

132H0049

NXP00455-A5H1SSV-A1AFB20000+DPAP

NXP00455-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 45 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00455-A5H1SSV-A1AFB20000+DPAP

132H0050

NXP00315-A5H1SSV-A1AFB20000+DPAP

NXP00315-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 31 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 05
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00315-A5H1SSV-A1AFB20000+DPAP

132H0051

NXP01055-A5H1SSV-A1AFB20000+DPAP

NXP01055-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 105 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 07
ATEX: II (2) GD
Other options according to Model code

Model code: NXP01055-A5H1SSV-A1AFB20000+DPAP

132H0052

NXP00045-A5H1SSV-A1AFB20000+DPAP

NXP00045-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00045-A5H1SSV-A1AFB20000+DPAP

132H0053

NXP02055-A5H1SSV-A1AFB20000+DPAP

NXP02055-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 08
ATEX: II (2) GD
Other options according to Model code

Model code: NXP02055-A5H1SSV-A1AFB20000+DPAP

132H0054

NXP00385-A5H1SSV-A1AFB20000+DPAP

NXP00385-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 38 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00385-A5H1SSV-A1AFB20000+DPAP

132H0062

NXP00035-A5H1SSV-A1AFB20000+QGLM+DPAP

NXP00035-A5H1SSV-A1AFB20000+QGLM+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A5H1SSV-A1AFB20000+QGLM+DPAP

132H0063

NXP00455-A5H1SSV-A1AFB20000+QGLM+DPAP

NXP00455-A5H1SSV-A1AFB20000+QGLM+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 45 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00455-A5H1SSV-A1AFB20000+QGLM+DPAP

View:

  • 1
  • /
  • 1636