iC7 Automation Enclosed Drives

Shows 73 product(s)

137L1556

IC7-60EA3H05-880AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD+KC

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-880AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD+KCIT+KDOT+MAC2
IP54/UL Type 12Frame: AE11+IE11
3~, low-harmonic drive 380-500 V AC880 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-880AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD+KCIT+KDOT+MAC2

137L3273

IC7-60EA3A05-658AE54F3+BAMT+BEF2+CAM0+DAAU+EGXX+GACO+IFCS+IHAS+MAC2+QALS

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3A05-658AE54F3+BAMT+BEF2+CAM0+DAAU+EGXX+GACO+IFCS+IHAS+MAC2
IP54/UL Type 12Frame: AE11+IE11
3~, regenerative, AFE 380-500 V AC658 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: STO, SS1-t, fieldbus
Other options according to model code

Model code: IC7-60EA3A05-658AE54F3+BAMT+BEF2+CAM0+DAAU+EGXX+GACO+IFCS+IHAS+MAC2+QALS

137L9057

IC7-60EA3H05-385AE21F3+BAMT+CAR0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAU2

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE21F3+BAMT+CAR0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAU2
IP21/UL Type 1Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE21F3+BAMT+CAR0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAU2

137N1475

IC7-60EA3H05-385AE54F3+BAMT+CAT0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAT0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAT0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT

137N1672

IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD

137N1720

IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IFCS+IHAT+IICD

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IFCS+IHAT+IICD
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IFCS+IHAT+IICD

137N2816

IC7-60EA3H05-480AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IAMH+IBCH+IFCS+IHAS+IICD+MA

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-480AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IAMH+IBCH+IFCS+IHAS+IICD+MAC2
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC480 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-480AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IAMH+IBCH+IFCS+IHAS+IICD+MAC2

137N3461

IC7-60EA3H05-730AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAC2+QALS

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-730AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAC2
IP54/UL Type 12Frame: AE11+IE11
3~, low-harmonic drive 380-500 V AC730 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-730AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAC2+QALS

137N4987

IC7-60EA3H05-480AE54F3+BAMT+CAC1+DAAU+EGXX+GACO+IDBC+IFCS+IGS0+IHAT+KCIT+KDOT+MA

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-480AE54F3+BAMT+CAC1+DAAU+EGXX+GACO+IDBC+IFCS+IGS0+IHAT+KCIT+KDOT+MAC2
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC480 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-480AE54F3+BAMT+CAC1+DAAU+EGXX+GACO+IDBC+IFCS+IGS0+IHAT+KCIT+KDOT+MAC2

137N5719

IC7-60EA3H05-880AE21F3+BAPR+DAAU+EGXX+GACO+IFCS+IHAT

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-880AE21F3+BAPR+DAAU+EGXX+GACO+IFCS+IHAT
IP21/UL Type 1Frame: AE11+IE11
3~, low-harmonic drive 380-500 V AC880 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-880AE21F3+BAPR+DAAU+EGXX+GACO+IFCS+IHAT

View: