VACON® 100 INDUSTRIAL Enclosed Drive

Shows 1,315 product(s)

132H0280

VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CT

Frequency converter
VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CTID+CDLP+CACL+CPS0+CHPH+GNUL
VACON 100 Industrial
380-500 Vac 520 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 10
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CTID+CDLP+CACL+CPS0+CHPH+GNUL

132H0415

VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CA

Frequency converter
VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CACL+CPS0+GNUL
VACON 100 Industrial
380-500 Vac 520 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 10
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CACL+CPS0+GNUL

132H0857

VACON0100-3L-0144-7-ED+SRBT+IP54+DNOT+CIFD+GNUL

Frequency converter
VACON0100-3L-0144-7-ED+SRBT+IP54+DNOT+CIFD+GNUL
VACON 100 Industrial
525-690 Vac 144 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09

Other options according to Model code

Model code: VACON0100-3L-0144-7-ED+SRBT+IP54+DNOT+CIFD+GNUL

132H1294

VACON0100-3L-0125-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

Frequency converter
VACON0100-3L-0125-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac 125 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: E5,PROFIBUS DP with Sub-D9
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 08

Other options according to Model code

Model code: VACON0100-3L-0125-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1300

VACON0100-3L-0144-7-ED+SBF4+SDE5+SEBJ+EMC4+DLFI+CIFD+POCM+PODU+GNUL

Frequency converter
VACON0100-3L-0144-7-ED+SBF4+SDE5+SEBJ+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac 144 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: E5,PROFIBUS DP with Sub-D9
E Slot: BJ,STO, ATEX therm
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 09
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0144-7-ED+SBF4+SDE5+SEBJ+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1306

VACON0100-3L-0325-7-ED+SBF4+SEE5+EMC4+DLFI+CAPT+CICO+CIFD+POCM+PODU+GNUL

Frequency converter
VACON0100-3L-0325-7-ED+SBF4+SEE5+EMC4+DLFI+CAPT+CICO+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac 325 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: E5,PROFIBUS DP with Sub-D9
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0325-7-ED+SBF4+SEE5+EMC4+DLFI+CAPT+CICO+CIFD+POCM+PODU+GNUL

132H1307

VACON0100-3L-0386-5-ED+SBF4+SDE3+SEBJ+DLFI+CAPT+CAPD+CIFD+POCM+CHCT+GNUL

Frequency converter
VACON0100-3L-0386-5-ED+SBF4+SDE3+SEBJ+DLFI+CAPT+CAPD+CIFD+POCM+CHCT+GNUL
VACON 100 Industrial
380-500 Vac 386 AmpIP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: E3,PROFIBUS DP
E Slot: BJ,STO, ATEX therm
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 09b
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0386-5-ED+SBF4+SDE3+SEBJ+DLFI+CAPT+CAPD+CIFD+POCM+CHCT+GNUL

132H1308

VACON0100-3L-0416-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

Frequency converter
VACON0100-3L-0416-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac 416 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: E5,PROFIBUS DP with Sub-D9
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0416-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1309

VACON0100-3L-0460-5-ED+SEBJ+FBIE+CIFD+POCM+CHCT+GNUL

Frequency converter
VACON0100-3L-0460-5-ED+SEBJ+FBIE+CIFD+POCM+CHCT+GNUL
VACON 100 Industrial
380-500 Vac 460 AmpIP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0460-5-ED+SEBJ+FBIE+CIFD+POCM+CHCT+GNUL

132H1310

VACON0100-3L-0520-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

Frequency converter
VACON0100-3L-0520-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac 520 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: E5,PROFIBUS DP with Sub-D9
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
2xFrame 10

Other options according to Model code

Model code: VACON0100-3L-0520-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

View: