BV is a solenoid coil with ATEX EX zone 2 approval. The coils are designed to be used with Danfoss solenoid valves.
Shows 3 product(s)
Solenoid coil, BV110A, Cable, 1 m, Supply voltage [V] AC: 110, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65
Solenoid coil, BV230A, Cable, 1 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65
Solenoid coil, BV230B, Cable, 1 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65