Show more
BI

Shows 4 product(s)

018Z8586

Solenoid coil, BI230C, Cable, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

018Z8587

Solenoid coil, BI110C, Cable, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

018Z8588

Solenoid coil, BI024C, Cable, 5 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67