Shows 2 product(s)

042N7517

Solenoid coil, BC110C, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7518

Solenoid coil, BC230C, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00