Show more
MBS 4010

Shows 22 product(s)

060G1605

Pressure transmitter, MBS 4010, 0 bar - 1.6 bar, 0 psi - 23.2 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1221-A1CB11-2

060G1844

Pressure transmitter, MBS 4010, -0.25 bar - 0.5 bar, -3.63 psi - 7.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-A411-A1CB11-2

060G2418

Pressure transmitter, MBS 4010, 0 bar - 0.25 bar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0411-A1CB11-2

060G2419

Pressure transmitter, MBS 4010, 0 bar - 0.4 bar, 0 psi - 5.8 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0611-A1CB11-2

060G2420

Pressure transmitter, MBS 4010, 0 bar - 0.6 bar, 0 psi - 8.7 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0811-A1CB11-2

060G2421

Pressure transmitter, MBS 4010, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1011-A1CB11-2

060G2422

Pressure transmitter, MBS 4010, 0 bar - 1.6 bar, 0 psi - 23.2 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1211-A1CB11-2

060G2423

Pressure transmitter, MBS 4010, 0 bar - 2.5 bar, 0 psi - 36.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1411-A1CB11-2

060G2424

Pressure transmitter, MBS 4010, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1611-A1CB11-2

060G2425

Pressure transmitter, MBS 4010, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1811-A1CB11-2

View: