The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications. The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL2, IEC 61508:2010, respectively. Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
Shows 1 product(s)
Pressure transmitter, DST P92S, 0 bar - 400 bar, 0 psi - 5800 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0400-BAR-R-11-01-01