The high accuracy pressure transmitter EMP 2 is designed for monitoring and control in marine and industrial applications and offers a reliable pressure measurement, even under harsh environmental conditions. The pressure transmitter programme covers absolute or gauge (relative) versions with a 4 – 20 mA output signal. It has all the necessary marine approvals. Special versions with integrated pulse-snubber available, designed for severe medium influences like cavitation, liquid hammer or pressure peaks.
Shows 21 product(s)
Pressure transmitter, EMP 2, -1 bar - 1.5 bar, -14.5 psi - 21.75 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-8431-F6CD24-2
Pressure transmitter, EMP 2, -1 bar - 5 bar, -14.5 psi - 72.5 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-8731-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 1.6 bar, 0 psi - 23.2 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-1211-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 2.5 bar, 0 psi - 36.25 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-1411-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 4 bar, 0 psi - 58 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-1611-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 6 bar, 0 psi - 87 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-1811-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 6 bar, 0 psi - 87 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-1811-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 10 bar, 0 psi - 145 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-2011-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 10 bar, 0 psi - 145 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-2011-F6CD24-2
Pressure transmitter, EMP 2, 0 bar - 16 bar, 0 psi - 232 psi
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-2211-F6CD24-2