Pressure transmitters millibar pressure

Shows 5 product(s)

064G5214

Pressure transmitter, MBS 9200, 0 mbar - 100 mbar, 0 psi - 1.45 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B311-A1GB04-1

064G5215

Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-1

064G5225

Pressure transmitter, MBS 9200, -20 mbar - 20 mbar, -0.29 psi - 0.29 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 9200-A111-A1GB08-1

064G5238

Pressure transmitter, MBS 9200, 0 mbar - 150 mbar, 0 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9200-B411-B3CD14-1

064G5268

Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9200-B516-G2CD14-1

View: