Danfoss LX DUAL ADHESIVE electric floor heating mats are an affordable luxury that brings warmth to life. It’s a proven technology that’s safe, reliable and energy efficient. The unique adhesive system saves 70% on installation time. It is twin conductor cable, pre-applied heating cable with single point connection for easy installation. You can customize the mat on the job site according to your requirements. It is safety approved for wet locations, ensuring reliable performance even in such conditions.
Shows 4 product(s)
Heating Mats, LXmat, 12 W/ft², 15 ft², Supply voltage [V] AC: 120
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 7.5, Application: Floor heating
Heating Mats, LXmat, 12 W/ft², 20 ft², Supply voltage [V] AC: 120
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 10, Application: Floor heating
Heating Mats, LXmat, 12 W/ft², 35 ft², Supply voltage [V] AC: 120
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 17.5, Application: Floor heating
Heating Mats, LXmat, 12 W/ft², 40 ft², Supply voltage [V] AC: 120
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 20, Application: Floor heating