Transcritical Gas Bypass Valves

Shows 23 product(s)

027H1085

Motor operated valve, ICMTS 20A, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6, Max. Working Pressure [bar]: 140

027H7185

Electric regulating valve, CCM 40

Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 4.87, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1

027H7187

Electric regulating valve, CCM 20

Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1

027H7188

Electric regulating valve, CCM 10

Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 0.7, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1

027H7201

Electric regulating valve, CCMT 4

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.45, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7202

Electric regulating valve, CCMT 8

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.93, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7231

Electric regulating valve, CCMT 16

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.6, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7233

Electric regulating valve, CCMT 30

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 3, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7239

Electric regulating valve, CCMT 3L, 3/8 in

Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9

027H7240

Electric regulating valve, CCMT 3L, 1/2 in

Refrigerants: R744, Kv value [m³/h]: 0.26, Max. Working Pressure [bar]: 130, Packing format: Multi pack, Quantity per packing format: 9

View: