KVS is a series of electronic suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver. With an EKC 368 controller (current driver) and an AKS sensor placed in the media to be controlled, an accuracy better than ± 0.5K can be obtained. The balanced design provides bi-flow operation as well as solenoid shut-off function in both flow directions at MOPD 33 bar (478 psig).
Shows 1 product(s)
Electric regulating valve, KVS 42, Copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 34, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in