The motor operated ICM valve comprises four main components: Valve body, top cover, function module and Actuator. On ICM 20 – 65 the top cover and function module will be combined. ICM are motor operated valves driven by actuator type ICAD. The sizes DN25 to DN65 are designed for MWP of 65 bar, while all other sizes have MWP of 52 bar. ICM valves are designed to regulate an expansion process in liquid lines with or without phase change or control pressure or temperature in dry and wet suction lines and hot gas lines. ICM valves are designed so that the opening and closing forces are balanced, therefore, only two sizes of ICAD actuators are needed for the complete range of ICM from DN 20 to DN 150. The ICM motor operated valve and ICAD actuator assembly offers a very compact unit with small dimensions.
Shows 28 product(s)
Motor operated valve, ICM 20-C, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6
Motor operated valve, ICM 20-A, Steel
Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6
Motor operated valve, ICM 20-B, Steel
Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4
Motor operated valve, ICM 20-A, Steel
Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 0.6
Motor operated valve, ICM 20-B, Steel
Outlet connection size [mm]: 20, Inlet connection size [mm]: 20, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 2.4
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 6
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 12
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 6
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 12
Motor operated valve, ICM 32-A, Steel
Outlet connection size [mm]: 32, Inlet connection size [mm]: 32, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 9