Regulating system KVR and NRD is used to maintain a constant and sufficiently high condenser and receiver pressure in refrigeration and air conditioning plant with air-cooled condensers. KVR can also be used together with receiver pressure regulator, type KVD.
Shows 6 product(s)
Condensing pressure regulator, KVR 12
Inlet connection type: Flare, Outlet connection type: Flare, Max. Working Pressure [bar]: 28
Condensing pressure regulator, KVR 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28
Condensing pressure regulator, KVR 22
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28
Condensing pressure regulator, KVR 28
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28
Condensing pressure regulator, KVR 15
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28
Condensing pressure regulator, KVR 35
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28