Shows 16 product(s)

027H3121

Multifunction valve body, ICV 32

Product description: Multifunction valve body, Product Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32

027H3122

Multifunction valve body, ICV 32

Product description: Multifunction valve body, Product Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32

027H3126

Multifunction valve body, ICV 32

Product description: Multifunction valve body, Product Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32

027H4121

Multifunction valve body, ICV 40, Butt weld, 40 mm

Connection type: Butt weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40

027H4122

Multifunction valve body, ICV 40, Socket weld, 40 mm

Connection type: Socket weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40

027H4124

Multifunction valve body, ICV 40, Soldering, 42 mm

Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40

027H4127

Multifunction valve body, ICV 40, Butt weld, 50 mm

Connection type: Butt weld, Connection size [mm]: 50, Used for product: ICM 40; ICS 40; ICLX 40

027H5121

Multifunction valve body, ICV 50

Product description: Multifunction valve body, Product Type: ICV 50, Used for product: ICM 50; ICLX 50; ICS 50

View: