ERC 21X is a smart multipurpose refrigeration controller designed to fulfill today’s requirement of commercialrefrigeration applications. This controller is suitable for high, medium and low temperature applications withnatural, electrical and hot gas defrost compatibilities.Typical applications include Glass door merchandisers, commercial fridges and freezers, cold rooms and various other commercial refrigeration applications.
Shows 5 product(s)
Electronic refrigerat. control, ERC 211
Digital inputs (DI) [pc]: 0, Supply voltage [V] AC: 100 - 125, Packing format: Multi pack, Quantity per packing format: 20
Electronic refrigerat. control, ERC 211
Digital inputs (DI) [pc]: 0, Supply voltage [V] AC: 197 - 250, Packing format: Multi pack, Quantity per packing format: 20
Electronic refrigerat. control, ERC 213
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 197 - 250, Packing format: Multi pack, Quantity per packing format: 20
Electronic refrigerat. control, ERC 214
Digital inputs (DI) [pc]: 2, Supply voltage [V] AC: 100 - 240, Packing format: Multi pack, Quantity per packing format: 20
Electronic refrigerat. control, ERC 214
Digital inputs (DI) [pc]: 2, Supply voltage [V] AC: 100 - 240, Packing format: Multi pack, Quantity per packing format: 20