BOCK semi hermetic- SHGZ-L

Show more
BOCK semi hermetic- SHGZ-L

Shows 12 product(s)

114Z14567

Bock Semi-Hermetic Condensing Unit , SHGZX7/1620-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14567

114Z14568

Bock Semi-Hermetic Condensing Unit , SHGZX7/1860-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14568

114Z14569

Bock Semi-Hermetic Condensing Unit , SHGZX7/2110-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14569

114Z14627

Bock Semi-Hermetic Condensing Unit , SHGZX7/1620-4 L R404A/R507

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14627

114Z14628

Bock Semi-Hermetic Condensing Unit , SHGZX7/1860-4 L R404A/R507

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14628

114Z14629

Bock Semi-Hermetic Condensing Unit , SHGZX7/2110-4 L R404A/R507

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14629

115Z14567

Bock Semi-Hermetic Condensing Unit , SHGZX7/1620-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14567

115Z14568

Bock Semi-Hermetic Condensing Unit , SHGZX7/1860-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14568

115Z14569

Bock Semi-Hermetic Condensing Unit , SHGZX7/2110-4 L R448A/449A

Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14569

115Z14627

Bock Semi-Hermetic Condensing Unit , SHGZX7/1620-4 L R404A/R507

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14627

View: