(C20) (C20) IP20 / Шаси
не е приложимо
(C21) SS зад. кан. IP21/тип 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Тип 1 +Въз.нагр.
не е приложимо
(C5H) IP54/Тип 12+Въз.нагр.
не е приложимо
(C2M) SS зад.кан. IP21/тип1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C54) SS зад. кан. IP54/тип 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SS зад.кан. IP54/тип12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / шаси
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Шаси
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Тип 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / тип 1 D1 рамка
не е приложимо
(E2M) IP21/тип 1 + мрежов щит
не е приложимо
(E2S) IP20 / Шаси - D3h Fra
не е приложимо
(E54) (E54) IP54 / тип 12
не е приложимо
(E55) IP55 / тип 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54 / тип 12–D1 рамка
не е приложимо
(E5M) IP54/тип 12 + мрежа щит
не е приложимо
(E5S) IP54/Тип12,N3R Rdy+Нагрев
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66 / NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21/тип 1 + прост. топ.
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/тип 12+прост. топ.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+ Каб. св.-NAM 115 V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ Каб. св.-IEC 230 V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+ Каб. св.-NAM 115 V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+ Каб. св.-IEC 230 V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 / зад. плат. шаси
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 / тип 1 зад. плат.
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) (P55) IP55 / тип 12 зад. плат.
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66/ NEMA 4X зад. плат.
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Топ.+Св. 115 V зах.
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Топ.+Св. 230 V зах.
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Топ.+Св. 115 V зах.
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Топ.+Св. 230 V зах.
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) (Y55) IP55 / тип 12 зад. плат.
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66/ NEMA 4X зад. плат.
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55 / тип 12 A4 рамка
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / тип 4X A4 рамка
IP66 / Type 4X Frame A4 (not sized for C-options)