Shows 65 product(s)
MCC101A45KT7E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (525 - 600V): 22-30 kW
Nominal power (690V): 30-37 kW
Continuous rated current: 45 A.
Max. Output frequency: 100 Hz
Max. Power loss: 250 W
Dimensions HxWxD: 625 X 155 X 370 mm
Weight: 43 kg