VLT® All-mode Filter MCC 201

Shows 5 product(s)

175U6006

MCC201A5K5T3E20B

All-mode Filter MCC 201, 380-400/500V, 6.0/5.5A
Dual mode low-pass sine-wave filter, suppressing the switching
frequency and smooth out the phase-to-phase and phase-to-ground
motor voltages to become sinusoidal.


Key-features:

- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime

Specifications:

Voltage rating: 380-500V
Nominal current:
@400V: 6.0A, 5-150 Hz and 5.6A, <5 Hz
@500V: 5.5A, 5-150 Hz and 4.2A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

175U6013

MCC201A12KT3E20B

All-mode Filter MCC 201, 380-400/500V, 13/12A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.

Key-features:

- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime

Specifications:

Voltage rating: 380-500V
Nominal current:
@400V: 13.0A, 5-150 Hz and 12.1A, <5 Hz
@500V: 12.0A, 5-150 Hz and 9.2A, <5 Hz
Overload capacity: 160% for 60 sec every 10 minute
Ambient temperature: -10 to 45 deg. C without derating
Enclosure degree: IP20
Mounting: Wall-mounted book style with drive.

175U6024

MCC201A23KT3E20B

All-mode Filter MCC 201, 380-400/500V, 24/23A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.

Key-features:

- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime

Specifications:

Voltage rating: 380-500V
Nominal current:
@400V: 24.0A, 5-150 Hz and 22.3A, <5 Hz
@500V: 23.0A, 5-150 Hz and 17.7A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

175U6046

MCC201A43KT3E20B

Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages to
become sinusoidal.


Key-features:

Up to 1000 meter unscreened motor cable
Reduction of acoustical switching noise from motor
Elimination of motor bearing currents
Elimination of motor insulation stress
Extends motor service lifetime.


Specifications:

Voltage rating: 380-500V
Nominal current:
@400V: 46.0A, 5-150 Hz and 42.8A, <5 Hz
@500V: 43.5A, 5-150 Hz and 33.5A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

175U6065

MCC201A62KT3E20B

All-mode Filter MCC 201, 380-400/500V, 65/62A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.

Key-features:

- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime

Specifications:

Voltage rating: 380-500V
Nominal current:
@400V: 65.0A, 5-150 Hz and 60.5A, <5 Hz
@500V: 62.0A, 5-150 Hz and 47.7A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

Преглед: