VLT® Common Mode Filter MCC105 корп. A/B

130B3257

HF Common Mode KIT FOR A and B FRAME
Nanocrystalline cores for FC 100, FC 200 and FC 300
to lower common-mode interference and reduce bearing currents
(One pack contains 2 cores)
380-500 V (T5):
50 m 2 pcs
100 m 4 pcs
150 m 4 pcs
300 m 4 pcs
525-690 V (T7):
50 m 4 pcs
100 m 4 pcs
150 m 6 pcs
300 m 6 pcs
Dimensions (HxWxD):
Outside 40x60x22 mm
Inside 25x43x22 mm
Weight: 0.25kg / core

Информация за продукта

Бруто тегло 0.254 kg
Нето тегло 0.18 kg
Dimension WXHXD 60X40X22,3
Volume 1.33 l
EAN 5710107618705

DD Power Options Class

Product Series VLT® dU/dt filter

POWER OPTIONS FC 100 SERIES

Размер на рамката A1
B2
A2
B3
A3
B4
A4
A5
B1

POWER OPTIONS FC 103 SERIES

Размер на рамката B2
A1
B3
A2
B4
A3
A4
A5
B1

POWER OPTIONS FC 200 SERIES

Размер на рамката A1
B2
A2
B3
A3
B4
A4
A5
B1

POWER OPTIONS FC 300 SERIES

Размер на рамката A1
B2
A2
B3
A3
B4
A4
A5
B1

POWER OPTIONS FC 322 SERIES

Тип на корпуса A1
B2
A2
B3
A3
B4
A4
A5
B1

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality