VLT® Common Mode Filter MCC105, корп. C

130B3258

HF Common Mode KIT FOR C-FRAME
Nanocrystalline cores for FC 100, FC 200 and FC 300
to lower common-mode interference and reduce bearing currents
(One pack contains 2 cores)
380-500 V (T5):
50 m 2 pcs
100 m 2 pcs
150 m 4 pcs
300 m 4 pcs
525-690 V (T7):
50 m 2 pcs
100 m 4 pcs
150 m 4 pcs
300 m 4 pcs
Dimensions (HxWxD):
Outside 61x102x37 mm
Inside 28x69x37 mm
Weight: 1.6kg / core

Информация за продукта

Бруто тегло 0.83 kg
Нето тегло 0.75 kg
Dimension WXHXD 102X61X37
Volume 1.33 l
EAN 5710107618699

DD Power Options Class

Product Series VLT® dU/dt filter

POWER OPTIONS FC 100 SERIES

Размер на рамката C3
C4
C1
C2

POWER OPTIONS FC 103 SERIES

Размер на рамката C3
C4
C1
C2

POWER OPTIONS FC 200 SERIES

Размер на рамката C3
C4
C1
C2

POWER OPTIONS FC 300 SERIES

Размер на рамката C3
C4
C1
C2

POWER OPTIONS FC 322 SERIES

Тип на корпуса C3
C4
C1
C2

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality