Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
От съображения за сигурност на вашия акаунт е инициирана процедура по излизане.Сесията ще изтече след
Излезли сте от системата поради неактивност в последните 120 минути.
You are at the {0} store.
Shows 78 product(s)
OPT-A1-V:6DI,DO,2AI,1AO,+10Vr,+24V
OPT-A1-V
OPT-A2-V:2RO(NO/NC)
OPT-A2-V
OPT-A3-V:1RO(NO/NC),1RO(NC), therm
OPT-A3-V
OPT-A4-V:3DI (Enc.RS422), +5V/+15V
OPT-A4-V
OPT-A5-V:3DI(Enc.10-24V),15/24Vout
OPT-A5-V
Преглед: