Принадлежности FC 280

Shows 18 product(s)

132B0102

LCP набор за дистанц. монтаж, с 3m кабел

Remote installation kit for VLT Micro Drive FC 51 for installing an LCP
11 or LCP
12 control unit in a control cabinet door or similar. (can also be
retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.

Преглед: