Shows 35 product(s)
70-AC3L00044W02A121BM25-00057197
VACON0020-3L-0004-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0004-4+EMC2+QPESMI02-0004-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
4 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI02
Other options according to Model code
70-AC3L00054W02A121BM25-00056880
VACON0020-3L-0005-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0005-4+EMC2+QPESMI02-0005-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
5 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI02
Other options according to Model code
70-AC3L00084W03A121BM25-00056795
VACON0020-3L-0008-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0008-4+EMC2+QPESMI03-0008-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
8 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI03
Other options according to Model code
70-AC3L00124W03A121BM25-00056718
VACON0020-3L-0012-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0012-4+EMC2+QPESMI03-0012-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
12 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI03
Other options according to Model code
70-AC3L00164W04A221BM25-00057562
VACON0020-3L-0016-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0016-4+EMC2+QPESMI04-0016-4+IP21+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
16 A, IP21, EMC 2 Клас
DBIN, 50 Hz, MI04
Other options according to Model code