Shows 35 product(s)
70-AC1L00032W01A120BM25-00057502
VACON0020-1L-0003-2+EMC2+QPES
Frequency Converter
VACON0020-1L-0003-2+EMC2+QPESMI01-0003-2+IP20+EMC2
Vacon 020
1-фазен АС вход, 208 – 240 V AC
3 A, IP20, EMC 2 Клас
Без спирачка, 50 Hz, MI01
Other options according to Model code
70-AC1L00092W03A120BM25-00057196
VACON0020-1L-0009-2+EMC2+QPES
Frequency Converter
VACON0020-1L-0009-2+EMC2+QPESMI03-0009-2+IP20+EMC2
Vacon 020
1-фазен АС вход, 208 – 240 V AC
9 A, IP20, EMC 2 Клас
Без спирачка, 50 Hz, MI03
Other options according to Model code
70-AC3L00034W01A120BM25-00056879
VACON0020-3L-0003-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0003-4+EMC2+QPESMI01-0003-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
3 A, IP20, EMC 2 Клас
Без спирачка, 50 Hz, MI01
Other options according to Model code
70-AC3L00094W03A121BM25-00057080
VACON0020-3L-0009-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0009-4+EMC2+QPESMI03-0009-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
9 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI03
Other options according to Model code
70-AC3L00314W05A221BM25-00057583
VACON0020-3L-0031-4+EMC2+QPES
Frequency Converter
VACON0020-3L-0031-4+EMC2+QPESMI05-0031-4+IP21+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
31 A, IP21, EMC 2 Клас
DBIN, 50 Hz, MI05
Other options according to Model code