MCC201A5K5T3E20B

175U6006

All-mode Filter MCC 201, 380-400/500V, 6.0/5.5A
Dual mode low-pass sine-wave filter, suppressing the switching
frequency and smooth out the phase-to-phase and phase-to-ground
motor voltages to become sinusoidal.

Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 6.0A, 5-150 Hz and 5.6A, <5 Hz
@500V: 5.5A, 5-150 Hz and 4.2A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

Информация за продукта

Бруто тегло 7.7 kg
Нето тегло 7.7 kg
Volume 0 l
EAN 5714853145300

DD Power Options Class

Product Series VLT® All mode sinus filter

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality