Shows 6 product(s)
DUT-1250-6-0-S, Du/dt 1250A 690V IP00
DUT-1250-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1250 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 190 x 475 x 745 mm
Weight: 95 kg
DUT-0055-6-0 Du/dt 55A 690V IP00
DUT-0055-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 175 W
Degree of protection: IP00
Dimensions H x W x D: 220 x 205 x 130 mm
Weight: 9,1 kg
DUT-0080-6-0 Du/dt 80A 690V IP00
DUT-0080-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 80 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 205 W
Degree of protection: IP00
Dimensions H x W x D: 265 x 241 x 135 mm
Weight: 13,1 kg
DUT-0280-6-0-S Du/dt 280A 690V IP00
DUT-0280-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 280 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 335 x 304 x 420 mm
Weight: 37 kg
Du/dt 820A 690V IP00 forced cooled
DUT-0820-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 335 x 306 x 665 mm
Weight: 90 kg
DUT-0590-6-0-S Du/dt 590A 690V IP00
DUT-0590-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 590 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 345 x 304 x 470 mm
Weight: 50 kg