Принадлежности

Shows 32 product(s)

175G0133

MCD 600 Pumping Smart Card

The MCD600 Pumping Smart Card provides dedicated inputs for pressure,
depth, temperature, and flow sensors to allow protection, control, and
monitoring integration in a range of pumping applications

175G0134

MCD 600 Remote Keypad/Display

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable and an expansion card with connection
port

175G0187

Remote Control Panel LCP601

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable. Can be connected to existing
communication card

Преглед: