Shows 15 product(s)

175G0127

MCD 600 Modbus RTU

MCD 600 Modbus RTU supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0128

MCD 600 Profibus

MCD 600 Profibus supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0129

MCD 600 Devicenet

MCD 600 Devicenet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0130

MCD 600 Modbus TCP

MCD 600 Modbus TCP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0131

MCD 600 Ethernet/IP

MCD 600 Ethernet/IP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0132

MCD 600 Profinet

MCD 600 Profinet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0133

MCD 600 Pumping Smart Card

The MCD600 Pumping Smart Card provides dedicated inputs for pressure,
depth, temperature, and flow sensors to allow protection, control, and
monitoring integration in a range of pumping applications

175G0134

MCD 600 Remote Keypad/Display

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable and an expansion card with connection
port

175G0187

Remote Control Panel LCP601

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable. Can be connected to existing
communication card

175G0203

MCD 600 Busbar Lug Kit for S3

A terminal lug is recommended for models MCD6-0654B~MCD6-1250B and
MCD6-0590C~MCD6-1134C. The recommended lug
is TCAL125. To use a lug, these models require busbar link 175G0203.
MCD6-0654B~MCD1250B have 6 busbars (x3 for AC in, x3 for motor out) and
require 2 x 157G0203.
MCD6-0590C~MCD6-1134C have 9 busbars (x3 for AC in, x3 for bypass, x3
for motor out) and require 3 x 157G0203.

Преглед: