Shows 15 product(s)

175G0096

VLT® Control Panel LCP 501

The VLT® LCP 501 ensures seamless plug and play communication and control of VLT® Soft Starter MCD 500. With the Control Panel VLT® LCP 501 being a full function interface, everything you can do on the VLT® Soft Starter MCD 500 is possible via the LCP 501.
Language selection: English, Chinese, German, Spanish, Portuguese, French, Italian, Russian.

The VLT® LCP 501 is connected to the MCD 500 by using a 3m cable using 9 pin (D-sub) plug.
o Same user interface as VLT® Soft Starter MCD500
o Plug & play with MCD500
o Copy/ paste of parameters
o Multiple monitoring setup
o Door-mount kit - 3m cable
o IP65 (NEMA 12)

Преглед: