132N0110
NXP01006-A5T1SSV-A8A3A5B200
Vacon NXP - Productreeks
525-690 VAC (640-1100 VDC), 100 A,IP54/NEMA12
Alfanumeriek display
IEC 61800-3 voor IT-net
Geïntegreerde remchopper
A Slot: A8,OPTA1 2AI&,AO, galv.ges.
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: B2,1RO(NO/NC),1RO(NO),therm
E Slot: Geen kaart
Manual: Engels
Frame 08
B Slot: A3,1RO(NO/NC),1RO(NC), term.
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.